2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1344-B00P0

Expand Table
1/5
series
SERIES
FAMILY
product name
PRODUCT_NAME
Manufacturer order number
SA810ID03
Manufacturer name
SA010ID04
Product name
SA100ID04
sort number for display sequence
SA700ID04
components
SA700ID05
acoustic design
SA700ID12
frequency range
SA700ID26
operational mode
SA700ID28
maximum SPL (1 m)
SA700ID29
nominal dispersion, horizontal
SA700ID30
vertical beam width, digitally controlled
SA700ID31
1
2
3
4
Linea Focus
lineafocus
DLI-230 (fixed installation)
1344-B00Q0
Fohhn
Accessories
DLI-230 (fixed installation)
16 × 4" impregnated (fully neodymium)
electronically steerable line source speaker
60 Hz – 17 kHz
aktiv, 16 × DSP Verstärker, Class-D
130
110°
0° to +90° in 0.1° increments
Linea Focus
lineafocus
DLI-230 (fixed installation)
1344-B00P0
Fohhn
Accessories
DLI-230 (fixed installation)
16 × 4" impregnated (fully neodymium)
electronically steerable line source speaker
60 Hz – 17 kHz
aktiv, 16 × DSP Verstärker, Class-D
130
110°
0° to +90° in 0.1° increments
Linea Focus
lineafocus
DLI-230 (fixed installation)
1344-B00S0
Fohhn
Accessories
DLI-230 (fixed installation)
16 × 4" impregnated (fully neodymium)
electronically steerable line source speaker
60 Hz – 17 kHz
aktiv, 16 × DSP Verstärker, Class-D
130
110°
0° to +90° in 0.1° increments
Linea Focus
lineafocus
DLI-230 (fixed installation)
1344-B00V0
Fohhn
Accessories
DLI-230 (fixed installation)
16 × 4" impregnated (fully neodymium)
electronically steerable line source speaker
60 Hz – 17 kHz
aktiv, 16 × DSP Verstärker, Class-D
130
110°
0° to +90° in 0.1° increments
Show compressed display (4 products)
Order number1344-B00P0
ShorttextLinea Focus
Latest change24.02.2025 06:46:25
Unit

Classifications

CNS

CNSERPBASE Object Properties
Certificate REACH1
Certificate RoHS1
Certificate WEEE1
CNSPHYPROP Physical Properties

ECLASS 14.0

19-08-10-04 Speakers

ECLASS 9.1

19-08-10-04 Speakers

ETIM 10.0

EC002973 Weatherproof loudspeaker

OmniClass 2006

23-85_10_11_14_14_14 23-85 10 11 14 14 14 Loudspeakers

OmniClass

23-37 15 23 15 23-37 15 23 15 - Stereo Speakers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Family categoryOST_ElectricalEquipment
Family work plane based1

Uniclass2015

70_75_36_50 70 75 36 50 - Loudspeakers